Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0122.2062
Company
KIPP
Description
K0122 - Clamping levers internal thread
Bill of material
K0122.2062
BESTKIPP
Order No.
K0122.2062
MATERIAL
Material
Die-cast zinc
FARBE
Colour
orange RAL 2004
OBFLGK
Surface finish body
satin finish
GR
size
2
X
Internal thread
M 6
T
height
12 mm
D
diameter
13.5 mm
D1
diameter
18.5 mm
D2
diameter
19.0 mm
H
height
28.5 mm
H1
height
6.5 mm
H2
height
17.5 mm
H3
height
42.5 mm
H4
height
45.5 mm
A
Length
65 mm
A1
Length
74.5 mm
B
width
9.5 mm
ZZ
No. of teeth
20
GEW
Approx. weight
0.0828 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245085002
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions