Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0122.2A31X40
Company
KIPP
Description
K0122 - Clamping levers external thread
Bill of material
K0122.2A31X40
BESTKIPP
Order No.
K0122.2A31X40
MATERIAL
Material
Zinc
OBFLGK
Surface finish body
satin finish
GR
size
2
X
External thread
5/16-18
D
mm
13.5 mm
D1
mm
18.5 mm
D2
mm
19.0 mm
H
mm
28.5 mm
H1
mm
6.5 mm
H2
mm
17.5 mm
H3
mm
42.5 mm
H4
mm
45.5 mm
A
mm
65 mm
A1
mm
74.5 mm
B
mm
9.5 mm
L
mm
40 mm
ZZ
No. of teeth
20
GEW
kg
0.0976 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245390229
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions