Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0122.5161
Company
KIPP
Description
K0122 - Clamping levers internal thread
Bill of material
K0122.5161
BESTKIPP
Order No.
K0122.5161
MATERIAL
Material
Die-cast zinc
FARBE
Colour
jet black RAL 9005
OBFLGK
Surface finish body
satin finish
GR
size
5
X
Internal thread
M 16
T
height
23 mm
D
diameter
23.0 mm
D1
diameter
31.0 mm
D2
diameter
32.0 mm
H
height
49.0 mm
H1
height
12.0 mm
H2
height
31.5 mm
H3
height
73.0 mm
H4
height
77.5 mm
A
Length
110 mm
A1
Length
126.0 mm
B
width
15.0 mm
ZZ
No. of teeth
26
GEW
Approx. weight
0.3087 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245085347
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions