Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0125.10601X35
Company
KIPP
Description
K0125 - Clamp levers 2K external thread
Bill of material
K0125.10601X35
BESTKIPP
Order No.
K0125.10601X35
GR
size
1
IGX
thread
M6 mm
T
Screw-depth
- mm
L
Length
35 mm
D
diameter
10.0 mm
D1
Drchmesser
15.0 mm
D2
diameter
16.0 mm
H
height
24.5 mm
H1
height
4.0 mm
H2
height
10.0 mm
H3
height
30.0 mm
H4
height
33.5 mm
A
distance
40.1 mm
A1
Length
48.1 mm
B
width
10.1 mm
ZZ
No. of teeth
16 mm
GEW
Approx. weight
0.0214 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245113859
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions