Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0125.20601
Company
KIPP
Description
K0125 - Clamping levers 2K internal thread
Bill of material
K0125.20601
BESTKIPP
Order No.
K0125.20601
GR
size
2
IGX
thread
M6 mm
T
Screw-depth
12 mm
D
diameter
13.5 mm
D1
Drchmesser
17.5 mm
D2
diameter
19.0 mm
H
height
28.5 mm
H1
height
6.5 mm
H2
height
12.5 mm
H3
height
41.2 mm
H4
height
45.2 mm
A
distance
64.9 mm
A1
Length
74.4 mm
B
width
17.6 mm
ZZ
No. of teeth
20 mm
BS
Description
Infotext
GEW
Approx. weight
0.0374 kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245103218
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions