Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0125.30801X30
Company
KIPP
Description
K0125 - Clamp levers 2K external thread
Bill of material
K0125.30801X30
BESTKIPP
Order No.
K0125.30801X30
GR
size
3
IGX
thread
M8 mm
T
Screw-depth
- mm
L
Length
30 mm
D
diameter
16.0 mm
D1
Drchmesser
21.0 mm
D2
diameter
22.0 mm
H
height
37.0 mm
H1
height
10.0 mm
H2
height
17.0 mm
H3
height
51.6 mm
H4
height
56.1 mm
A
distance
80.2 mm
A1
Length
91.2 mm
B
width
20.7 mm
ZZ
No. of teeth
22 mm
GEW
Approx. weight
0.0767 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245114610
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions