Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0125.31001
Company
KIPP
Description
K0125 - Clamping levers 2K internal thread
Bill of material
K0125.31001
BESTKIPP
Order No.
K0125.31001
GR
size
3
IGX
thread
M10 mm
T
Screw-depth
14 mm
D
diameter
16.0 mm
D1
Drchmesser
21.0 mm
D2
diameter
22.0 mm
H
height
37.0 mm
H1
height
10.0 mm
H2
height
17.0 mm
H3
height
51.6 mm
H4
height
56.1 mm
A
distance
80.2 mm
A1
Length
91.2 mm
B
width
20.7 mm
ZZ
No. of teeth
22 mm
BS
Description
Infotext
GEW
Approx. weight
0.0616 kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245103270
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions