Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0142.11505
Company
KIPP
Description
K0142 - Knurled knobs
Bill of material
K0142.11505
BESTKIPP
Order No.
K0142.11505
D
thread
M 5
D1
diameter
15 mm
D2
diameter
12 mm
H
height
15.5 mm
H1
height
7 mm
T
depth
10.0 mm
GEW
Approx. weight
0.0050 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
74152900
EAN
EAN-Nr. Kipp
4059245039340
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions