Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0143.062
Company
KIPP
Description
K0143 - Knurled nuts high steel and stainless steel DIN 466
Bill of material
K0143.062
BESTKIPP
Order No.
K0143.062
MATERIAL
Main
Stainless steel
D
thread
M 6 mm
D1
diameter
24 mm
D3
diameter
12 mm
H
width
15.0 mm
K
width
5.0 mm
GEW
Approx. weight
0.0224 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245039890
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions