Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0146.4050A42
Company
KIPP
Description
K0146 - Palm grips in stainless steel, similar to DIN 6335
Bill of material
K0146.4050A42
BESTKIPP
Order No.
K0146.4050A42
FORM
Form
D
AUSF
version
tapped and counterbored
AUSF1
version 1
polished
D
diameter
3/8-16 mm
D1
diameter
50 mm
D2
diameter
18 mm
D6
diameter
10.5 mm
H
height
34 mm
H3
height
20 mm
T
depth
18 mm
T1
depth
0 mm
L
Length
- mm
GEW
Approx. weight
0.1061 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245362967
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions