Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0147.2CN
Company
KIPP
Description
K0147 - Palm grips grey cast iron DIN 6335
Bill of material
K0147.2CN
BESTKIPP
Order No.
K0147.2CN
FORM
Form
B
AUSF
version
drilled through
D
Internal thread
.312
D1
diameter
40 mm
D2
diameter
14 mm
D6
diameter
0.0 mm
H
height
25 mm
H3
height
14 mm
T
depth
0 mm
T1
depth
0 mm
GEW
Approx. weight
0.0516 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245363032
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions