Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0147.5A4
Company
KIPP
Description
K0147 - Palm grips grey cast iron DIN 6335
Bill of material
K0147.5A4
BESTKIPP
Order No.
K0147.5A4
FORM
Form
E
AUSF
version
tapped blind hole
D
Internal thread
3/8-16
D1
diameter
50 mm
D2
diameter
18 mm
D6
diameter
0.0 mm
H
height
32 mm
H3
height
20 mm
T
depth
18 mm
T1
depth
21 mm
GEW
Approx. weight
0.1120 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245363223
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions