Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0148.510X20
Company
KIPP
Description
K0148 - Palm grips similar to DIN 6335
Bill of material
K0148.510X20
BESTKIPP
Order No.
K0148.510X20
FORM
Form
L
AUSF
version
with external thread
D
External thread
M 10 mm
D1
diameter
50 mm
D8
diameter
22 mm
L
Length
20 mm
T
depth
0 mm
H
height
32 mm
H3
height
20 mm
H5
height
0 mm
H6
height
0 mm
GEW
Approx. weight
0.0421 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245042036
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions