Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0151.4A5
Company
KIPP
Description
K0151 - Star grips grey cast iron, DIN 6336
Bill of material
K0151.4A5
BESTKIPP
Order No.
K0151.4A5
MATERIAL
material
Cast iron
FORM
Form
D
AUSF
version
tapped and counterbored
AUSF1
version
tumbled
D
Internal thread
1/2-13
D1
diameter
63 mm
D2
diameter
20 mm
D6
diameter
13.0 mm
H
height
40 mm
H3
height
19 mm
T
depth
20 mm
T1
depth
0 mm
L
Length
- mm
GEW
Approx. weight
0.2755 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245363551
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions