Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0153.13310
Company
KIPP
Description
K0153 - Star grips, plastic, optically detectable with protruding steel bush
Bill of material
K0153.13310
BESTKIPP
Order No.
K0153.13310
FORM
Form
K
D
External thread
M 10 mm
D1
diameter
50 mm
D2
diameter
19.0 mm
T
depth
17.0 mm
H
height
32 mm
H2
height
17 mm
H3
height
12.0 mm
L
Length
- mm
GEW
Approx. weight
0.0210 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245599851
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions