Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0154.408X15
Company
KIPP
Description
K0154 - Star grips metal parts stainless steel, silimar to DIN 6336
Bill of material
K0154.408X15
BESTKIPP
Order No.
K0154.408X15
FARBE
Colour
black gray RAL 7021
FORM
Form
L
AUSF
version
with external thread
D
External thread
M 8
D1
diameter
40 mm
D8
diameter
18 mm
H
height
25 mm
H3
height
13 mm
T
depth
-
L
Length
15 mm
GEW
Approx. weight
0.0194 kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245044122
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
BS
Description
Infotext
Embedded user actions