Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0155.1120824
Company
KIPP
Description
K0155 - Star grips antistatic similar to DIN 6336
Bill of material
K0155.1120824
BESTKIPP
Order No.
K0155.1120824
FARBE
Colour
graphite black
FORM
Form
K
AUSF
version
threaded bush with cap
D
External thread
M8 mm
D1
diameter
40 mm
D8
diameter
18 mm
H
Height
25 mm
H3
Height
13 mm
T
depth
14 mm
L
Length
- mm
GEW
Approx. weight
0.0320 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245211333
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions