Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0155.512
Company
KIPP
Description
K0155 - Star grips similar to DIN 6336
Bill of material
K0155.512
BESTKIPP
Order No.
K0155.512
FARBE
Colour
-
FORM
Form
D
AUSF
version
with threaded bush without cap
D
Internal thread
M 12
D1
diameter
63 mm
D8
diameter
26 mm
H
height
40 mm
H3
height
21 mm
SW
width across flats
- mm
T
depth
18 mm
T1
depth
0 mm
T5
depth
0 mm
T7
height
- mm
L
Length
0 mm
GEW
Approx. weight
0.0524 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245050178
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions