Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0155.7081X15
Company
KIPP
Description
K0155 - Star grips with safety band similar to DIN 6336
Bill of material
K0155.7081X15
BESTKIPP
Order No.
K0155.7081X15
FARBE
Colour
black gray RAL 7021
AUSF
version
With external thread
FORM
Form
LS
D
diameter
M8 mm
TYP
Zuordnung metrisch/zoll
1
NDM1
zoll
0.0000 INCH
D1
diameter
40 mm
D8
height
18 mm
H
height
25 mm
H3
height
13 mm
H5
depth
31 mm
T
Length
0 mm
L
Length
15
GEW
Approx. weight
0.0211 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245052196
XK
15.000
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions