Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0155.813
Company
KIPP
Description
K0155 - Star grips similar to DIN 6336
Bill of material
K0155.813
BESTKIPP
Order No.
K0155.813
FARBE
Colour
black gray RAL 7021
FORM
Form
S
AUSF
version
with hexagon
D
Internal thread
10
D1
diameter
50 mm
D8
diameter
22 mm
H
height
32 mm
H3
height
17 mm
SW
width across flats
13 mm
T
depth
0 mm
T1
depth
14 mm
T5
depth
0 mm
T7
height
10 mm
L
Length
0 mm
GEW
Approx. weight
0.0150 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. Kipp
4059245321964
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions