Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0159.14010
Company
KIPP
Description
K0159 - Ball knobs smooth DIN 319 enhanced
Bill of material
K0159.14010
BESTKIPP
Order No.
K0159.14010
MATERIAL
Material
Duroplast PF 31
MATB
Material Buchse
-
FORM
Form
C
FARBE
fixture base
black
AUSF
version
moulded thread
D1
diameter
40 mm
D
Internal thread
M 10
D6
diameter
20 mm
H
height
37.5 mm
T
depth min.
15.0 mm
GEW
Approx. weight
0.0419 kg
INFO
Technical Information
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245058105
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions