Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0168.1025083
Company
KIPP
Description
K0168 - Machine handles revolving steel, DIN 98 Form E
Bill of material
K0168.1025083
BESTKIPP
Order No.
K0168.1025083
MATERIAL
Main
Steel
D
diameter
M 10 mm
D1
diameter
25 mm
D4
diameter
16 mm
D6
diameter
21 mm
L
Length
13 mm
L1
Length
83.0 mm
L3
Length
8.0 mm
L4
Length
6.5 mm
SW
width across flats
5 mm
GEW
Approx. weight
0.1930 kg
BS
Description
Infotext
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245070619
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions