Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0170.1105007
Company
KIPP
Description
K0170 - Taper grips revolving
Bill of material
K0170.1105007
BESTKIPP
Order No.
K0170.1105007
MATERIAL
Component
shaft stainless steel
GR
size
1
D
thread
M 5
D1
diameter
17 mm
D9
diameter
15 mm
L
Length
7 mm
L1
Length
51 mm
L7
Length
5 mm
SW
width across flats
13 mm
GEW
Approx. weight
0.0268 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. Kipp
4059245070718
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions