Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0180.28012X40
Company
KIPP
Description
K0180 - T-grips
Bill of material
K0180.28012X40
BESTKIPP
Order No.
K0180.28012X40
AUSF
version
External thread
FORM
Form
L
A
width
80 mm
B
width
26.0 mm
D
thread
M12 mm
D3
diameter
26 mm
H
diameter
39.5 mm
H1
Length
26 mm
T
Length
- mm
L
Length
40
GEW
Approx. weight
0.1032 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245116157
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions