Download CAD models
Previews
CAD model selection
K0194.11406
Company
KIPP
Description
K0194 - Pull handles arch
Bill of material
K0194.11406
BESTKIPP
Order No.
K0194.11406
A
Length
114 mm
B
width
28 mm
C
height
29 mm
D
diameter
6.5 mm
D1
diameter
10.5 mm
H
height
48.0 mm
L
Length
134 mm
L1
Length
92 mm
R
Radius
117 mm
R1
Radius
79 mm
S
height
15 mm
T
depth
6.5 mm
TRAG
load-bearing capacity
1000 N
GEW
Approx. weight
0.0407 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. Kipp
4059245122882
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions