Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0204.10001
Company
KIPP
Description
K0204 - Pull handles oval
Bill of material
K0204.10001
BESTKIPP
Order No.
K0204.10001
FARBE
Colour
black powder coated
A
Length
100 mm
D
thread
M 6
B
width
21 mm
B1
width
13 mm
H
height
50 mm
T
depth
12 mm
L
Length
113 mm
TRAG
load-bearing capacity
1000 N
GEW
Approx. weight
0.0994 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245123667
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions