Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0204.11000105
Company
KIPP
Description
K0204 - Pull handles oval with thru hole
Bill of material
K0204.11000105
BESTKIPP
Order No.
K0204.11000105
AUSF
version
black powder coated
A
Distance
100 mm
D
diameter
5.5 mm
B
width
21 mm
B1
height
13 mm
H
height
50 mm
T
Distance
13.6 mm
L
Length
113 mm
TRAGKRAFT
load-bearing capacity N
1000 N
GEW
Approx. weight
0.0872 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245123698
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions