Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0208.10005
Company
KIPP
Description
K0208 - Pull handles stainless steel
Bill of material
K0208.10005
BESTKIPP
Order No.
K0208.10005
MATERIAL
Material
Edelstahl
POS
Position
mm
A
Length
100 mm
B
width
12.0 mm
B1
width
8 mm
D
thread
M 5 x 10
H
height
40 mm
L
Length
108 mm
T
depth
10 mm
TRAG
load-bearing capacity
1000 N
GEW
Approx. weight
0.1119 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245124367
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions