Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0208.18006
Company
KIPP
Description
K0208 - Pull handles stainless steel
Bill of material
K0208.18006
BESTKIPP
Order No.
K0208.18006
MATERIAL
Material
Edelstahl
POS
Position
mm
A
Length
180 mm
B
width
19.5 mm
B1
width
10 mm
D
thread
M 6 x 12
H
height
45 mm
L
Length
190 mm
T
depth
12 mm
TRAG
load-bearing capacity
1000 N
GEW
Approx. weight
0.3452 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245124435
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions