Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0212.2250061
Company
KIPP
Description
K0212 - Tubular handles oblique
Bill of material
K0212.2250061
BESTKIPP
Order No.
K0212.2250061
AUSF
version
Connecting tube alumnium anodized, grip leg black
A
Length
250 mm
B
width
37 mm
B1
diameter
30x1.5 mm
D
diameter
M6 mm
H
height
60 mm
L
Length
265 mm
TRAG
load-bearing capacity
800 N
GEW
Approx. weight
0.1610 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245124879
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions