Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0214.11505
Company
KIPP
Description
K0214 - Pull handles high-gloss chromed
Bill of material
K0214.11505
BESTKIPP
Order No.
K0214.11505
A
Length
115 mm
B
diameter
15.0 mm
D
Internal thread
M 5
D1
diameter
10 mm
H
height
41 mm
L
Length
130 mm
T
depth
10 mm
TRAG
load-bearing capacity
1000 N
GEW
Approx. weight
0.1113 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245125111
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions