Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0219.18003
Company
KIPP
Description
K0219 - Pull handles angled
Bill of material
K0219.18003
BESTKIPP
Order No.
K0219.18003
FARBE
Colour
natural colour anodized
A
Length
180 mm
B
width
40 mm
D
diameter
M5 mm
H
height
45 mm
L
Length
190 mm
TRAG
load-bearing capacity
500 N
GEW
Approx. weight
0.0639 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245125753
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions