Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0238.16713
Company
KIPP
Description
K0238 - Recessed handles
Bill of material
K0238.16713
BESTKIPP
Order No.
K0238.16713
MATERIAL
Material
Aluminium
FORM
Form
A
FARBE
Colour of tray handle
natural colour anodized
H
height
90
L
Length
167 mm
L1
Length
182
T
depth
19.5
MONTAGE
Assembly cutout
171 x 73
TRAG
load-bearing capacity
500 N
GEW
Approx. weight
0.2368 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245129751
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions