Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0269.3082
Company
KIPP
Description
K0269 - Clamping levers with plastic handle internal thread
Bill of material
K0269.3082
BESTKIPP
Order No.
K0269.3082
MATERIAL
Material
Kunststoff
AUSF
version
Steel
FARBE
Colour
orange RAL 2004
GR
size
3
X
Internal thread
M 8
T
height
14 mm
D
diameter
16.0 mm
D1
diameter
21.5 mm
D2
diameter
23.0 mm
H
height
37.0 mm
H1
height
10.0 mm
H2
height
24.0 mm
H3
height
53.5 mm
H4
height
58.0 mm
A
Length
80 mm
A1
Length
91.5 mm
B
width
11.0 mm
ZZ
No. of teeth
22
GEW
Approx. weight
0.0561 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245102150
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions