Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0270.4A51X25
Company
KIPP
Description
K0270 - Clamping levers with plastic handle external thread, metal parts stainless steel
Bill of material
K0270.4A51X25
BESTKIPP
Order No.
K0270.4A51X25
AUSF
version
Stainless steel
FARBE
Colour
black grey RAL 7021
GR
size
4
X
External thread
1/2-13
L
Length
25 mm
D
diameter
19.0 mm
D1
diameter
25.5 mm
D2
diameter
27.5 mm
H
height
43.0 mm
H1
height
10.0 mm
H2
height
26.0 mm
H3
height
61.0 mm
H4
height
66.0 mm
A
Length
95.0 mm
A1
Length
109.0 mm
B
width
13.0 mm
GEW
Approx. weight
0.1201 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245412341
ZZ
No. of teeth
24
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions