Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0270.4A584
Company
KIPP
Description
K0270 - Clamping levers with plastic handle internal thread, metal parts stainless steel
Bill of material
K0270.4A584
BESTKIPP
Order No.
K0270.4A584
MATERIAL
Material
Kunststoff
FARBE
Colour
traffic red RAL 3020
GR
size
4
X
Internal thread
1/2-13
T
height
17 mm
D
diameter
19.0 mm
D1
diameter
25.5 mm
D2
diameter
27.5 mm
H
height
43.0 mm
H1
height
10.0 mm
H2
height
26.0 mm
H3
height
61.0 mm
H4
height
66.0 mm
A
Length
95 mm
A1
Length
109.0 mm
B
width
13.0 mm
ZZ
No. of teeth
24
GEW
Approx. weight
0.0851 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245401918
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions