Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0270.5A687X30
Company
KIPP
Description
K0270 - Clamping levers with plastic handle external thread, metal parts stainless steel
Bill of material
K0270.5A687X30
BESTKIPP
Order No.
K0270.5A687X30
AUSF
version
Stainless steel
FARBE
Colour
blue RAL5017
GR
size
5
X
External thread
5/8-11
L
Length
30 mm
D
diameter
23.0 mm
D1
diameter
30.0 mm
D2
diameter
32.5 mm
H
height
49.0 mm
H1
height
12.0 mm
H2
height
33.0 mm
H3
height
72.0 mm
H4
height
77.0 mm
A
Length
110.0 mm
A1
Length
126.0 mm
B
width
15.5 mm
GEW
Approx. weight
0.1941 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245412792
ZZ
No. of teeth
26
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions