Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0274.1055X15
Company
KIPP
Description
K0274 - Wing grips
Bill of material
K0274.1055X15
BESTKIPP
Order No.
K0274.1055X15
FARBE
Colour
light grey RAL 7035
AUSF
version
with external thread
MATERIAL
Component
bolt in steel
D
thread
M 5
D2
diameter
14 mm
A
Length
50 mm
B
width
5.0 mm
H
height
24.0 mm
H1
height
11.5 mm
T
depth
0 mm
L
Length
15 mm
GEW
Approx. weight
0.0085 kg
FARBBEISPIEL
colour picture
colour picture
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245118076
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions