Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0318.04
Company
KIPP
Description
K0318 - Spring plungers with hexagon socket and POM thrust pin, steel
Bill of material
K0318.04
BESTKIPP
Order No.
K0318.04
AUSF
version
Standard spring force
POS
Position
D
thread
M 4
D1
diameter
1.5 mm
L
Length
15 mm
H
spring travel
1.5 mm
T1
depth
0.6 mm
N
slot
0.6 mm
S
width across flats
1.3 mm / inch
F1
Spring force initial pressure F1 approx. N
5.0 N
F2
Spring force final pressure F2 approx. N
16 N
GEW
Approx. weight
0.0007 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245839957
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions