Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0324.205
Company
KIPP
Description
K0324 - Spring plungers with slot and thrust pin, stainless steel, with thread lock
Bill of material
K0324.205
BESTKIPP
Order No.
K0324.205
POS
Position of thrust bolt
mm
MATERIAL
Main
Stainless steel
AUSF
version
strong spring force
D
thread
M 5
D1
diameter
2.4 mm
L
Length
12 mm
L1
Length
6 mm
L2
Length
approx. two thread dials
H
spring travel
2.0 mm
N
slot
0.8 mm
F1
Spring force initial pressure F1 approx. N
9 N
F2
Spring force final pressure F2 approx. N
25 N
DREHMOMENTEIN
Tightening torque approx.
0.12 Nm
DREHMOMENTAUS
Loosening torque
0.08 Nm
GEW
Approx. weight
0.0010 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245841370
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions