Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0327.210
Company
KIPP
Description
K0327 - Spring plungers with hex socket and thrust pin, steel, with thread lock
Bill of material
K0327.210
BESTKIPP
Order No.
K0327.210
POS
Position of thrust bolt
mm
AUSF
version
strong spring force
D
thread
M 10
D1
diameter
4.0 mm
L
Length
22 mm
L1
Length
9 mm
L2
Length
approx. two thread dials mm
H
spring travel
3.0 mm
T1
depth
1.4 mm
N
slot
1.6 mm
S
width across flats
3.0 mm / inch
F1
Spring force initial pressure F1 approx. N
19 N
F2
Spring force final pressure F2 approx. N
70 N
DREHMOMENTEIN
Tightening torque approx.
1.30 Nm
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
0.60 Nm
GEW
Approx. weight
0.0089 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245842025
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions