Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0334.204
Company
KIPP
Description
K0334 - Spring plungers smooth version, plastic
Bill of material
K0334.204
BESTKIPP
Order No.
K0334.204
AUSF
version
ball POM
POS
Position of ball
mm
D
diameter
4 mm
D1
diameter
3.0 mm
D2
diameter
4.6 mm
L
Length
5 mm
L1
Length
1.0 mm
H
spring travel
0.7 mm
F1
Spring force initial pressure F1 approx. N
3 N
F2
Spring force final pressure F2 approx. N
7 N
GEW
Approx. weight
0.0000 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245843152
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions