Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0338.04903
Company
KIPP
Description
K0338 - Indexing plungers
Bill of material
K0338.04903
BESTKIPP
Order No.
K0338.04903
SS
Steel code
1.4034
MATERIAL
Main
stainless steel
OBFLGK
Surface finish body
harded
FARBE
Component
black grey RAL 7021
FORM
Form
D
AUSF
version
lockout type with locknut
POS
Position
slacked position
clamped position
D
diameter
3 mm
D1
thread
M 6 x 0.75
D2
diameter
14 mm
L
Length
31.5 mm
L1
Length
12 mm
L2
Length
5 mm
L3
Length
10 mm
H
height
3.5 mm
SW1
width across flats
8 mm
SW2
width across flats
10
F
chamfer 30°
0.8 mm
F1
Spring force initial pressure F1 approx. N
4.5 N
F2
Spring force final pressure F2 approx. N
10 N
GEW
Approx. weight
0.0059 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245010493
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions