Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0339.2105
Company
KIPP
Description
K0339 - Indexing plungers
Bill of material
K0339.2105
BESTKIPP
Order No.
K0339.2105
FORM
Form
B
AUSF
version
non-lockout type with locknut
MATERIAL
Main
Steel
OBFLGK
Surface finish
Indexing pin hardened
GR
size
1
POS
Position
slacked position
clamped position
D
diameter
5 mm
D1
thread
M 10 x 1 mm
D2
diameter
21 mm
L
total length
47 mm
L1
Length
17 mm
L2
height
7 mm
L3
thread length
15 mm
H
Pin stroke
5 mm
F
chamfer of bolt
1.3 mm
SW1
width across flats
13 mm
SW2
width across flats
17 mm
F1
Spring force initial pressure F1 approx. N
5 N
F2
Spring force final pressure F2 approx. N
12 N
GEW
Approx. weight
0.0256 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245013623
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions