Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0367.2150
Company
KIPP
Description
K0367 - Restraining cables
Bill of material
K0367.2150
BESTKIPP
Order No.
K0367.2150
MATERIALK
Component
Aluminium
FORM
Form
C
FORMT
Form-Type
with eye
FARBEGK
Main colour
transparent
OBFLGK
Surface finish
plastic coating
SS
Steel code
1.4301
D
Diameter
1.6 mm
D1
Diameter
0.0 mm
L
Length
150 mm
GEW
Approx. weight
0.0022 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73129000
EAN
EAN-Nr. Kipp
4059245259359
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions