Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0377.16
Company
KIPP
Description
K0377 - Nuts for T-slots DIN 508 enhanced
Bill of material
K0377.16
BESTKIPP
Order No.
K0377.16 mm
MATERIAL
Main
Steel
NUT
Slot nominal size
18 mm
B
Width
28 mm
B1
Width
17.6 mm
D
Internal thread
M 16
H
Height
20 mm
H1
Height
10 mm
L
Length
28 mm
GEW
Approx. weight
0.0683 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245132317
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions