Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0377.216
Company
KIPP
Description
K0377 - Nuts for T-slots DIN 508 enhanced
Bill of material
K0377.216
BESTKIPP
Order No.
K0377.216 mm
MATERIAL
Main
Aluminium
NUT
Slot nominal size
22 mm
B
Width
35 mm
B1
Width
21.6 mm
D
Internal thread
M 16
H
Height
28 mm
H1
Height
14 mm
L
Length
35 mm
GEW
Approx. weight
0.0664 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
ROHS
RoHS
Yes
ZTN
Customs tariff number
76161090
EAN
EAN-Nr. Kipp
4059245132454
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions