Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0378.20
Company
KIPP
Description
K0378 - T-slot keys steel or stainless steel
Bill of material
K0378.20
BESTKIPP
Order No.
K0378.20 mm
MATERIAL
Main
Steel
NUT
Slot nominal size
20 mm
B
Berite
32 mm
B1
Width
19.6 mm
H
Height
24 mm
H1
Height
12 mm
L
Width
32 mm
GEW
Approx. weight
0.1490 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245132652
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions