Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0379.105
Company
KIPP
Description
K0379 - Nuts for T-slots rhombic form
Bill of material
K0379.105
BESTKIPP
Order No.
K0379.105 mm
NUT
Slot nominal size
6 mm
B
width
10 mm
B1
width
5.6 mm
D
Internal thread
M 5
H
height
8 mm
H1
height
4 mm
GEW
Approx. weight
0.0020 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245132751
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions