Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0380.10820
Company
KIPP
Description
K0380 - Ball-end thrust screws with head
Bill of material
K0380.10820
BESTKIPP
Order No.
K0380.10820 mm
W
rotation angle
°
FORM
Form
A
AUSF
version
with full ball
D
thread
 M 8 mm
D1
diameter
0.0 mm
D3
diameter
13.0 mm
L
Length
21.2 mm
L1
Length
3.5 mm
L2
Length
8 mm
KUGEL
ball-Ø
5.5 mm
SW
width across flats
6 mm
BELASTUNG
load capacity max. (static load only)
15 kN
GEW
Approx. weight
0.0127 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245133109
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions